13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports shallow WPSS82-USB
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Rated current13 A
-
Nominal voltage250 - 250 V
-
Frequency50 - 60 Hz
-
ColourGrey
-
Surface finishGlossy
-
MaterialStainless steel, Steel
-
TreatmentEpoxy
-
Height86 mm
-
Width146 mm
-
Depth53.20 mm
-
Built-in depth flush-mounted boxes25 mm
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
-
Connector/plug type USBA
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
Has labelling fieldNo
-
Number of modules0
-
Ingress Protection (IP) classIP20
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPSS82-USB
13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports shallow
PDF -
Installation manual
Installation manual en-GB 2023-05-16
PDF914,33 kB -
Technical appendix (single product)
UK_TechnicalInformation_BS1363Update_USBSockets.pdf
Technical appendix (single product) en-GB 2017-06-16
PDF110,45 kB -
Product data sheet
UK_SOLLYSTA_TDS_METALCLADUSB.PDF
Product data sheet en-GB 2017-10-03
PDF247,68 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF340,20 kB
Declaration
Declaration of conformity International 2022-08-23
PDF302,67 kB
Declaration
Declaration of conformity International 2023-06-01
PDF512,00 kB
Declaration
Declaration of conformity International 2023-06-01
PDF980,94 kB
Declaration
Declaration of conformity International 2023-07-11
PDF331,83 kB