13A 2 Gang Double Pole Switched Socket c/w Twin USB & Back Box with Knockouts WPSS82BKO-USB

EAN-Nr.
3250617263054
Packaging
5 PCEs
£90.54
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…240 V AC
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.