1G 5A Unswitched Socket & Back Box with Knockouts WPS51BKO
EAN-Nr.
3250617262118
Packaging
10 Pieces
Price
£46.68
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current5 A
Voltage
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
Materials
-
ColourGrey
-
Surface finishMatt
-
MaterialSteel
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth53.20 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinYes
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPS51BKO
1G 5A Unswitched Socket & Back Box with Knockouts
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-06
PDF229,54 kB
Declaration
Declaration of conformity International 2023-01-13
PDF187,69 kB
Declaration
Declaration of conformity International 2021-11-10
PDF125,72 kB
More documentation