The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • FCU, Security and Safety Systems
    • WPDP50NW
    EAN-Nr.
    3250617261302
    Packaging
    10 Pieces
    • FCU, Security and Safety Systems

    50A Double Pole Switch 1 Gang with LED Indicator White WPDP50NW

    Price
    £92.13
    / piece *
    £92.13
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole Switch 1 Gang with LED Indicator White

    WPDP50NW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      21.20 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration WPDP50NW
    PDF
    RoHS report WPDP50NW
    PDF

    Downloads

    • Product image

      Image WPDP50NW  | Hager

      Product Image WPDP50NW

    • Product datasheet

      Image Hager Product data sheet WPDP50NW  | Hager

      Hager Product data sheet WPDP50NW

      50A Double Pole Switch 1 Gang with LED Indicator White

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WPDP84FON - 20A Double Pole Switch with LED Indicator and Flex Outlet
      WPDP84FON
      20A Double Pole Switch with LED Indicator and Flex Outlet
      Price
      £61.22
      / piece *
      £61.22
      / piece *
    • 2
      WPDP50N - 50A Double Pole Switch 1 Gang with LED Indicator
      WPDP50N
      50A Double Pole Switch 1 Gang with LED Indicator
      Price
      £92.13
      / piece *
      £92.13
      / piece *
    • 3
      WPDP84FONB - 20A Double Pole Switch with LED Indicator and Flex Outlet & Back
      WPDP84FONB
      20A Double Pole Switch with LED Indicator and Flex Outlet & Back
      Price
      £66.14
      / piece *
      £66.14
      / piece *
    • 4
      WPSSU83FON - 13A FCU Switched with LED Indicator and Flex Outlet
      WPSSU83FON
      13A FCU Switched with LED Indicator and Flex Outlet
      Price
      £44.10
      / piece *
      £44.10
      / piece *
    • 5
      WPDP84FOB - 20A Double Pole Switch with Flex Outlet & Back Box without
      WPDP84FOB
      20A Double Pole Switch with Flex Outlet & Back Box without
      Price
      £38.97
      / piece *
      £38.97
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68