The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Surface Mounting Boxes
    • WPB6840W
    EAN-Nr.
    3250617261272
    Packaging
    5 Pieces
    • Surface Mounting Boxes

    Two Row Twin Back Box without Knockouts White WPB6840W

    Price
    £44.00
    / piece *
    £44.00
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Two Row Twin Back Box without Knockouts White

    WPB6840W

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      0
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Metal
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      146 mm
    • Width
      146 mm
    • Depth
      41 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WPB6840W
    PDF
    Hager RoHS report WPB6840W
    PDF

    Downloads

    • Product image

      Image WPB6840W  | Hager

      Product Image WPB6840W

    • Product datasheet

      Image Hager Product data sheet WPB6840W  | Hager

      Hager Product data sheet WPB6840W

      Two Row Twin Back Box without Knockouts White

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WFTVBOX - Sollysta lounge plate back box
      WFTVBOX
      Sollysta lounge plate back box
      Price
      £47.69
      / piece *
      £47.69
      / piece *
    • 2
      WPB140KO - Single Back Box with Knockouts
      WPB140KO
      Single Back Box with Knockouts
      Price
      £10.89
      / piece *
      £10.89
      / piece *
    • 3
      WPB6840KO - Two Row Twin Back Box with Knockouts
      WPB6840KO
      Two Row Twin Back Box with Knockouts
      Price
      £43.59
      / piece *
      £43.59
      / piece *
    • 4
      WFTVBOX47H - Sollysta Lounge Plate Back Box Half Height
      WFTVBOX47H
      Sollysta Lounge Plate Back Box Half Height
      Price
      £40.91
      / piece *
      £40.91
      / piece *
    • 5
      WPB240 - Twin Back Box without Knockouts
      WPB240
      Twin Back Box without Knockouts
      Price
      £25.89
      / piece *
      £25.89
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68