RCCB 1P+N 25A 30mA Type B Heat Pump 230V 10kA 4 Modules WMTVF
Technical characteristics
-
Mounting typeScrew mounting
-
Tap loss at 860 MHz0.30 dB
-
Connector/plug typeDirect socket
-
Frequency bandwidth5 - 860 MHz
-
Number of outputs1
-
MaterialUrea formaldehyde
-
ColourWhite
-
Depth24 mm
-
Mounting onFlush mounting
-
Assembly arrangementBasic element with full cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMTVF
Single Co-ax TV Socket Outlet Female
PDF -
Installation manual
Installation manual en-GB 2023-08-25
PDF52,83 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF310,59 kB
Declaration
Declaration of conformity International 2023-08-16
PDF299,55 kB
Declaration
Declaration of conformity International 2022-06-15
PDF256,77 kB
Declaration
Declaration of conformity International 2022-08-15
PDF364,82 kB
Declaration
Declaration of conformity International 2022-04-14
PDF256,27 kB
Declaration of conformity International 2023-08-08
PDF299,55 kB
Declaration of conformity en-GB 2025-11-20
PDF390,67 kB
Declaration of conformity en-GB 2025-11-20
PDF399,81 kB