The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • FCU, Security and Safety Systems
    • WMSSU83FON/FAN
    EAN-Nr.
    5015652261445
    Packaging
    10 Pieces
    • FCU, Security and Safety Systems

    13A FCU Switched with LED Indicator and Flex Outlet Marked FAN WMSSU83FON/FAN

    Price
    £39.68
    / piece *
    £39.68
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Switched with LED Indicator and Flex Outlet Marked FAN

    WMSSU83FON/FAN

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMSSU83FON/FAN
    PDF
    Hager RoHS report WMSSU83FON/FAN
    PDF

    Downloads

    • Product image

      Image WMSSU83FON/FAN  | Hager

      Product Image WMSSU83FON/FAN

    • Product datasheet

      Image Hager Product data sheet WMSSU83FON/FAN  | Hager

      Hager Product data sheet WMSSU83FON/FAN

      13A FCU Switched with LED Indicator and Flex Outlet Marked FAN

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMSSU83FON - 13A FCU Switched with LED Indicator and Flex Outlet
      WMSSU83FON
      13A FCU Switched with LED Indicator and Flex Outlet
      Price
      £26.54
      / piece *
      £26.54
      / piece *
    • 2
      WMDP85N - 20A Double Pole Switch with LED Indicator Marked WATERHEATER
      WMDP85N
      20A Double Pole Switch with LED Indicator Marked WATERHEATER
      Price
      £32.17
      / piece *
      £32.17
      / piece *
    • 3
      WMSSU83FO/FRI - 13A FCU Switched with Flex Outlet Marked FRIDGE
      WMSSU83FO/FRI
      13A FCU Switched with Flex Outlet Marked FRIDGE
      Price
      £28.89
      / piece *
      £28.89
      / piece *
    • 4
      WMSSU83FON/HB - 13A FCU Switched with LED Indicator and Flex Outlet Marked HOB
      WMSSU83FON/HB
      13A FCU Switched with LED Indicator and Flex Outlet Marked HOB
      Price
      £39.68
      / piece *
      £39.68
      / piece *
    • 5
      WMSSU83FO/TD - 13A FCU Switched with Flex Outlet Marked TUMBLE DRYER
      WMSSU83FO/TD
      13A FCU Switched with Flex Outlet Marked TUMBLE DRYER
      Price
      £28.89
      / piece *
      £28.89
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68