The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta White Moulded
  • Part M (Grey)
  • WMSS82G-USBCC
  • Wiring Accessories

13A 2 Gang Double Pole Switched Socket USB C+C PD Grey WMSS82G-USBCC

EAN-Nr.
3250617263856
Packaging
5 Pieces
Price
£98.93
/ piece *
£98.93
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A 2 Gang Double Pole Switched Socket USB C+C PD Grey

WMSS82G-USBCC

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Connectivity
  • Connect­or/plug type USB
    USB-C
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    31.5 mm
Connec­tion
  • Connect­or/plug type
    British Standard, USB-C
Mater­ials
  • Colour
    Grey
  • Surface finish
    Matt
  • Material
    Urea form­al­de­hyde
  • Treat­ment
    Untreated
Power
  • Output power
    27 W
  • Power consump­tion standby
    0.1 W
Elec­tric current
  • Rated current
    13 A
  • Output current
    3,000 mA

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP document en-GB 2024-08-29
PDF
270,61 kB
Hager REACH declaration WMSS82G-USBCC
PDF
Hager RoHS report WMSS82G-USBCC
PDF

Downloads

  • Product image

    Image WMSS82G-USBCC  | Hager

    Product Image WMSS82G-USBCC

  • Product datasheet

    Image Hager Product data sheet WMSS82G-USBCC  | Hager

    Hager Product data sheet WMSS82G-USBCC

    13A 2 Gang Double Pole Switched Socket USB C+C PD Grey

    PDF
  • Manual

    Image Manual en-GB 2024-01-15  | Hager

    Manual en-GB 2024-01-15

    PDF
    478,26 kB
  • Declaration of conformity

    Image CE DofC  | Hager

    CE DofC

    CE DofC 24.3674.03.24

    PDF
    983,11 kB
    Image UKCA DofC 24.3675.03.24  | Hager

    UKCA DofC 24.3675.03.24

    UKCA DofC

    PDF
    574,25 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMDP50NG/CK - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
    WMDP50NG/CK
    50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
    Price
    £52.13
    / piece *
    £52.13
    / piece *
  • 2
    WMGP8G - 8 Gang Grid Plate Grey
    WMGP8G
    8 Gang Grid Plate Grey
    Price
    £20.90
    / piece *
    £20.90
    / piece *
  • 3
    WMDP84NG - 20A Double Pole Switch with LED Indicator & Grey Plate
    WMDP84NG
    20A Double Pole Switch with LED Indicator & Grey Plate
    Price
    £24.01
    / piece *
    £24.01
    / piece *
  • 4
    WMGP4G - 4 Gang Grid Plate Grey
    WMGP4G
    4 Gang Grid Plate Grey
    Price
    £9.15
    / piece *
    £9.15
    / piece *
  • 5
    WMPS22WG - 10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey
    WMPS22WG
    10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey
    Price
    £11.66
    / piece *
    £11.66
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68