The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Switches and Light Control
    • WMPS3PI
    Hager 3‑Pole Isolator Switch provides safe, reliable isolation across three poles for low‑load residential and light commercial applications. Rated at 10A, it offers dependable multi‑pole isolation. Installation is quick, with one‑direction terminal alignment, screwdriver lead‑in mouldings, and fully captive terminal screws. The high‑gloss white urea‑formaldehyde plate is durable, antimicrobial, and modern.
    EAN-Nr.
    5015652260882
    Packaging
    10 Pieces
    • Switches and Light Control

    10A 3 Pole Isolator Switch, White WMPS3PI

    Price
    £16.73
    / piece *
    £16.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 3 Pole Isolator Switch, White

    WMPS3PI

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      13.10 mm
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMPS3PI
    PDF
    RoHS report WMPS3PI
    PDF

    Downloads

    • Product image

      Image WMPS3PI  | Hager

      Product Image WMPS3PI

    • Product datasheet

      Image Hager Product data sheet WMPS3PI  | Hager

      Hager Product data sheet WMPS3PI

      3 Pole Isolator Switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      230,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      221,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      125,35 kB
      Image Declaration of conformity International 2023-12-18  | Hager

      Declaration of conformity International 2023-12-18

      PDF
      326,65 kB
      Image Declaration of conformity International 2023-12-18  | Hager

      Declaration of conformity International 2023-12-18

      PDF
      230,57 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      344,93 kB
      Image Declaration of conformity en-GB 2026-01-16  | Hager

      Declaration of conformity en-GB 2026-01-16

      PDF
      335,61 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      293,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPS3PIF - 10A 3 Pole Isolator Switch Marked With Fan Symbol, White
      WMPS3PIF
      3 Pole Isolator Switch with Fan Symbol
      Price
      £16.68
      / piece *
      £16.68
      / piece *
    • 2
      WMPS22 - 10AX 2 Gang 2 Way Switch, White
      WMPS22
      10AX 2 Gang 2 Way Wall Switch
      Price
      £7.21
      / piece *
      £7.21
      / piece *
    • 3
      WMPS62 - 10AX 6 Gang 2 Way Wall Switch
      WMPS62
      10AX 6 Gang 2 Way Wall Switch
      Price
      £61.90
      / piece *
      £61.90
      / piece *
    • 4
      WMPS12RB - Push Switch with Bell Symbol
      WMPS12RB
      Push Switch with Bell Symbol
      Price
      £18.87
      / piece *
      £18.87
      / piece *
    • 5
      WMPS11 - 10AX 1 Gang 1 Way Wall Switch
      WMPS11
      10AX 1 Gang 1 Way Wall Switch
      Price
      £3.14
      / piece *
      £3.14
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68