The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMPS12RWG/FB
    EAN
    5015654756925
    VPE
    10 pieces
    • Part M (Grey)

    Push Switch Wide Rocker Grey Marked 'FAN BOOST' WMPS12RWG/FB

    Price
    £40.22
    / piece *
    £40.22
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Push Switch Wide Rocker Grey Marked 'FAN BOOST'

    WMPS12RWG/FB

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Number of poles
      2
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Coated
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      24 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Push-button, change-over with rocker and frame, S.1, polar white matt (English)
    PDF
    7,72 MB
    REACH declaration WMPS12RWG/FB
    PDF
    Hager RoHS report WMPS12RWG/FB
    PDF

    Downloads

    • GeneratedProductDatasheet

      Image Hager Product data sheet WMPS12RWG/FB  | Hager UK

      Hager Product data sheet WMPS12RWG/FB

      Push Switch Wide Rocker Grey Marked 'FAN BOOST'

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager UK

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager UK

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMDP50NG/CK - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
      WMDP50NG/CK
      50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER
      Price
      £56.38
      / piece *
      £56.38
      / piece *
    • 2
      WMGP1G - 1 Gang Grid Plate Grey
      WMGP1G
      1 Gang Grid Plate Grey
      Price
      £6.92
      / piece *
      £6.92
      / piece *
    • 3
      WMP2EUG - Euro Style Accomodation Plate 2 Module Grey
      WMP2EUG
      Euro Style Accomodation Plate 2 Module Grey
      Price
      £5.26
      / piece *
      £5.26
      / piece *
    • 4
      WMP1EUG - Euro Style Accomodation Plate 1 Module Grey
      WMP1EUG
      Euro Style Accomodation Plate 1 Module Grey
      Price
      £5.26
      / piece *
      £5.26
      / piece *
    • 5
      WMPS22WG - 10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey
      WMPS22WG
      10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey
      Price
      £12.61
      / piece *
      £12.61
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68