20AX 1 WAY DP MKD FRIDGE • WMGSDP2/FRI | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
              • See all the categories
              • Commercial & Residential Distribution Boards
                • Small distribution boards up to 63 A and multimedia boards
                  • Outdoor Enclosures
                • Residential Distribution Boards
                  • Consumer units
                • Terminal Connections & Busbar
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Busbar
                • Commercial Distribution Boards
                  • Invicta - 125A-250A TP&N Boards
                  • Invicta - Power & Lighting Boards
                  • Invicta - 250A-800A Panelboards
                  • Distribution Accessories
                  • Enclosed MCCBs
              • Non-British Standard Orion Enclosures
                • Polyester
                  • orion plus polyester enclosures
                  • orion plus polyester frames and accessories
              • Higher Power & Switching
                • Fused Protection
                  • NH fuse-switch disconnectors and accessories
                  • D0 switch-fuse unit and accessories
                  • Cylinder fuses and fuse elements
                • MCCBs
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Residual-current relays and motor protection switches
                  • Residual-current relays and accessories
                  • Motor protection switches and accessories
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Accessories Load break switches
              • Circuit Protection & Modular Switches
                • Circuit Protection
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual current circuit breakers (RCCB)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                  • Motor starter and accessories
                  • Residual current release and accessories
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Time switches and relays
                  • Time switch analogue - digital - KNX
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
              • Energy Metering
                • Energy Meters and Current Transformers
                  • Current transformers for busbar systems and accessories
                  • Energy meters
              • Wiring Accessories
                • Sollysta White Moulded
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                  • Part M (Grey)
                  • Specific Equipment
                • Sollysta Decorative
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                • Sollysta Metalclad
                  • Socket Outlets
                  • Switches and Light Control
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Surface Mounting Boxes
                  • Supplementary Products
                • Sollysta IP66
                  • Socket Outlets
                  • Switches
                  • FCU
                • Ceiling Accessories and Junction Boxes
                  • Ceiling Accessories
                  • Junction Boxes
                • Isolator Switches
                  • Weatherproof - IP65 Isolator Switches
              • Lighting Connection & Control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            Account
            • Catalogue
            • Wiring Accessories
            • Sollysta Metalclad
            • Grid Switches
            • WMGSDP2/FRI
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            WMGS16 - 20A Intermediate Switch
            WMGS16
            20A Intermediate Switch
            Price
            £25.84
            / piece *
            £25.84
            / piece *
            2
            WMGKS/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST'
            WMGKS/EL
            20A Double Pole Key Switch Marked 'EM LTG TEST'
            Price
            £28.52
            / piece *
            £28.52
            / piece *
            3
            WMGSDP2N/FRE - 20A 1 Way Double Pole Switch with LED Indicator Marked 'FREEZER'
            WMGSDP2N/FRE
            20A 1 Way Double Pole Switch with LED Indicator Marked 'FREEZER'
            Price
            £17.54
            / piece *
            £17.54
            / piece *
            4
            WMGKS - 20A Double Pole Key Switch
            WMGKS
            20A Double Pole Key Switch
            Price
            £26.02
            / piece *
            £26.02
            / piece *
            5
            WMGSDP2/OS - 20A 1 Way Double Pole Switch Marked 'OUTSIDE SOCKET'
            WMGSDP2/OS
            20A 1 Way Double Pole Switch Marked 'OUTSIDE SOCKET'
            Price
            £13.09
            / piece *
            £13.09
            / piece *
            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'
            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'
            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'

            20A 1 Way Double Pole Switch Marked 'FRIDGE'

            WMGSDP2/FRI

            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'
            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'
            WMGSDP2/FRI - 20A 1 Way Double Pole Switch Marked 'FRIDGE'
            • Wiring Accessories

            20A 1 Way Double Pole Switch Marked 'FRIDGE' WMGSDP2/FRI

            EAN-Nr.
            5015652260097
            Packaging
            10 Pieces
            Price
            £13.09
            / piece *
            £13.09
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Technical characteristics

            Elec­tric current
            • Switching current
              20 A
            • Rated current
              20 A
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Voltage
            • Rated voltage
              250 V
            Mater­ials
            • Colour
              White
            • Surface finish
              Glossy
            • Material
              Urea form­al­de­hyde
            • Treat­ment
              Untreated
            Iden­ti­fic­a­tion
            • Assembly arrange­ment
              Basic element with central cover plate
            Connectivity
            • Mounting type
              Snap­p-on mounting
            Controls and indic­ators
            • Number of buttons
              1
            Dimen­sions
            • Built-in depth
              13.10 mm
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Archi­tec­ture
            • Control/­op­er­a­tion element
              Single rocker
            Texts
            • Lighting
              Without lighting (cannot be illu­min­ated)
            • Switch mode
              2-pole

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH-declaration 2023-10-20 (english)
            PDF
            33,03 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            33,13 kB

            Downloads

            • Product image

              Image WMGSDP2/FRI  | Hager

              Product Image WMGSDP2/FRI

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              604,26 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              324,63 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              667,03 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              237,40 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              WMGS12 - 20AX 2 Way Single Pole Switch
              WMGS12
              20AX 2 Way Single Pole Switch
              Price
              £14.06
              / piece *
              £14.06
              / piece *
            • 2
              WMGS12BSB - 20A 2 Way Single Pole Switch Brushed Steel Black Insert
              WMGS12BSB
              20A 2 Way Single Pole Switch Brushed Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 3
              WMGS12BSW - 20A 2 Way Single Pole Switch Brushed Steel White Insert
              WMGS12BSW
              20A 2 Way Single Pole Switch Brushed Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 4
              WMGS12PSB - 20A 2 Way Single Pole Switch Polished Steel Black Insert
              WMGS12PSB
              20A 2 Way Single Pole Switch Polished Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 5
              WMGS12PSW - 20A 2 Way Single Pole Switch Polished Steel White Insert
              WMGS12PSW
              20A 2 Way Single Pole Switch Polished Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68