The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta White Moulded
  • Kitchen Applic­a­tion
  • WMDP84NGI
  • Wiring Accessories

20A Double Pole Switch Isolation Function & LED Indicator, Grey Plate WMDP84NGI

EAN-Nr.
3250618500691
Packaging
10 Pieces
Price
£27.18
/ piece *
£27.18
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

20A Double Pole Switch Isolation Function & LED Indicator, Grey Plate

WMDP84NGI

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    20 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Surface finish
    Glossy, Matt
  • Material
    Urea form­al­de­hyde
  • Treat­ment
    Untreated
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    21.90 mm
  • Built-in depth flush-­mounted boxes
    25 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    With control LED for ON
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

Hager REACH declaration WMDP84NGI
PDF

Downloads

  • Product image

    Image WMDP84NGI  | Hager

    Product Image WMDP84NGI

  • Product datasheet

    Image Hager Product data sheet WMDP84NGI  | Hager

    Hager Product data sheet WMDP84NGI

    20A Double Pole Switch Isolation Function & LED Indicator, Grey Plate

    PDF
  • Product data sheet

    Image Sollysta_Hager_20A_Isolator-Switch_Datasheet  | Hager

    Sollysta_Hager_20A_Isolator-Switch_Datasheet

    Product data sheet en-GB 2022-09-29

    PDF
    195,69 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    652,20 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-19

    PDF
    338,14 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    566,23 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-19

    PDF
    286,34 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMSSU83NG - 13A FCU Switched with LED with Grey Face Plate
    WMSSU83NG
    13A FCU Switched with LED with Grey Face Plate
    Price
    £29.22
    / piece *
    £29.22
    / piece *
  • 2
    WMDP50NG - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
    WMDP50NG
    50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
    Price
    £32.01
    / piece *
    £32.01
    / piece *
  • 3
    WMDP84NG - 20A Double Pole Switch with LED Indicator & Grey Plate
    WMDP84NG
    20A Double Pole Switch with LED Indicator & Grey Plate
    Price
    £24.01
    / piece *
    £24.01
    / piece *
  • 4
    WMSSU83FON - 13A FCU Switched with LED Indicator and Flex Outlet
    WMSSU83FON
    13A FCU Switched with LED Indicator and Flex Outlet
    Price
    £24.54
    / piece *
    £24.54
    / piece *
  • 5
    WMSSU83N - 13A FCU Switched with LED Indicator
    WMSSU83N
    13A FCU Switched with LED Indicator
    Price
    £24.54
    / piece *
    £24.54
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68