The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta White Moulded
    • Kitchen Applic­a­tion
    • WMDP84FOI
    EAN
    3250618500660
    VPE
    10 pieces
    • Kitchen Applic­a­tion
    • FCU, Security and Safety Systems
    • See more

    20A Double Pole Switch Isolation Function & Flex Outlet WMDP84FOI

    Price
    £16.50
    / piece *
    £16.50
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    20A Double Pole Switch Isolation Function & Flex Outlet

    WMDP84FOI

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Surface finish
      Glossy, Matt
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      21.90 mm
    • Built-in depth flush-­mounted boxes
      25 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMDP84FOI
    PDF
    RoHS report WMDP84FOI
    PDF

    Downloads

    • Product image

      Image WMDP84FOI  | Hager UK

      Product Image WMDP84FOI

    • GeneratedProductDatasheet

      Image Hager Product data sheet WMDP84FOI  | Hager UK

      Hager Product data sheet WMDP84FOI

      20A Double Pole Switch Isolation Function & Flex Outlet

      PDF
    • ProductDataSheet

      Image Sollysta_Hager_20A_Isolator-Switch_Datasheet  | Hager UK

      Sollysta_Hager_20A_Isolator-Switch_Datasheet

      Product data sheet en-GB 2022-09-29

      PDF
      195,69 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      338,14 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      286,34 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      566,23 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      652,20 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      309,84 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMDP84N/FRE - 20A Double Pole Switch with LED Indicator Marked FREEZER
      WMDP84N/FRE
      20A Double Pole Switch with LED Indicator Marked FREEZER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 2
      WMDP84FON/TD - 20A Double Pole Switch with LED Indicator & Flex Outlet Marked TUMBLE DRYER
      WMDP84FON/TD
      20A Double Pole Switch with LED Indicator & Flex Outlet Marked TUMBLE DRYER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 3
      WMSSU83/FRI - 13A FCU Switched Marked FRIDGE
      WMSSU83/FRI
      13A FCU Switched Marked FRIDGE
      Price
      £28.89
      / piece *
      £28.89
      / piece *
    • 4
      WMSSU83N/DW - 13A FCU Switched with LED Indicator Marked DISHWASHER
      WMSSU83N/DW
      13A FCU Switched with LED Indicator Marked DISHWASHER
      Price
      £39.68
      / piece *
      £39.68
      / piece *
    • 5
      WMSSU83/3A - Switched Fused Spur Fitted with 3A Fuse
      WMSSU83/3A
      Switched Fused Spur Fitted with 3A Fuse
      Price
      £42.10
      / piece *
      £42.10
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68