The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Kitchen Applic­a­tion
    • WMDP50N/HB
    EAN-Nr.
    5015652260349
    Packaging
    10 Pieces
    • Kitchen Applic­a­tion

    50A Double Pole Switch 1 Gang with LED Indicator Marked HOB WMDP50N/HB

    Price
    £46.43
    / piece *
    £46.43
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole Switch 1 Gang with LED Indicator Marked HOB

    WMDP50N/HB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      22.60 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMDP50N/HB
    PDF

    Downloads

    • Product image

      Image WMDP50N/HB  | Hager

      Product Image WMDP50N/HB

    • Product datasheet

      Image Hager Product data sheet WMDP50N/HB  | Hager

      Hager Product data sheet WMDP50N/HB

      50A Double Pole Switch 1 Gang with LED Indicator Marked HOB

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      317,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      412,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      219,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      126,07 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMDP85NI - 20A Double Pole Switch Isolation & LED Indicator, Printed WATER HEATER
      WMDP85NI
      20A Double Pole Switch Isolation & LED Indicator, Printed WATER HEATER
      Price
      £36.06
      / piece *
      £36.06
      / piece *
    • 2
      WMDP84N/DW - 20A Double Pole Switch with LED Indicator Marked DISHWASHER
      WMDP84N/DW
      20A Double Pole Switch with LED Indicator Marked DISHWASHER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 3
      WMDP84N/FAN - 20A Double Pole Switch with LED Indicator Marked FAN
      WMDP84N/FAN
      20A Double Pole Switch with LED Indicator Marked FAN
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 4
      WMDP84N/FRE - 20A Double Pole Switch with LED Indicator Marked FREEZER
      WMDP84N/FRE
      20A Double Pole Switch with LED Indicator Marked FREEZER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 5
      WMDP84/FRE - 20A Double Pole Switch Marked FREEZER
      WMDP84/FRE
      20A Double Pole Switch Marked FREEZER
      Price
      £26.79
      / piece *
      £26.79
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68