The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Kitchen Applic­a­tion
    • WMCS50N
    The Hager RCBO 1P+N B-40A 30mA Type A provides combined overload, short-circuit and earth leakage protection for single-phase final circuits. With 6 kA breaking capacity, 240 V/50 Hz rating and B curve for standard loads, it suits residential and light commercial boards. Compact 2-module design with screw/biconnect terminals, IP20, Ui 500 V, and 4 kV impulse withstand.
    EAN-Nr.
    5015652260233
    Packaging
    5 Pieces
    • Kitchen Applic­a­tion
    • FCU, Security and Safety Systems
    • See more

    RCBO 1P+N 40A 6kA Curve B 30mA Type A 2 Modules WMCS50N

    Price
    £38.25
    / piece *
    £38.25
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 40A 6kA Curve B 30mA Type A 2 Modules

    WMCS50N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      24 mm
    Texts
    • Lighting
      With integral neon lamp
    • Switch mode
      2-pole

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMCS50N
    PDF
    RoHS report WMCS50N
    PDF

    Downloads

    • Product image

      Image WMCS50N  | Hager

      Product Image WMCS50N

    • Product datasheet

      Image Hager Product data sheet WMCS50N  | Hager

      Hager Product data sheet WMCS50N

      50A DP Ceiling Switch With LED Indicator

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      295,20 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      220,93 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-14

      PDF
      115,34 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      321,95 kB
      Image Declaration of conformity en-GB 2025-12-08  | Hager

      Declaration of conformity en-GB 2025-12-08

      PDF
      322,13 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      270,98 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMDP84NG - 20A Double Pole Switch with LED Indicator & Grey Plate
      WMDP84NG
      20A Double Pole Switch with LED Indicator & Grey Plate
      Price
      £25.97
      / piece *
      £25.97
      / piece *
    • 2
      WMSSU83NG - 13A FCU Switched with LED with Grey Face Plate
      WMSSU83NG
      13A FCU Switched with LED with Grey Face Plate
      Price
      £31.60
      / piece *
      £31.60
      / piece *
    • 3
      WMSSU83NG/EH - 13A FCU Switched with LED with Grey Face Plate Marked EXTRACT HOOD
      WMSSU83NG/EH
      13A FCU Switched with LED with Grey Face Plate Marked EXTRACT HOOD
      Price
      £47.27
      / piece *
      £47.27
      / piece *
    • 4
      WMDP50NG - 50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
      WMDP50NG
      50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate
      Price
      £34.62
      / piece *
      £34.62
      / piece *
    • 5
      WMSSU83FON - Coded Plug to Free End Lead 4-pole 6A 240V 4x1mm2 5m PVC
      WMSSU83FON
      13A FCU Switched with LED Indicator and Flex Outlet
      Price
      £26.54
      / piece *
      £26.54
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68