10A 3P Ceiling Switch Marked FAN & ISOLATOR WMCS3PIF

EAN-Nr.
5015652260219
Packaging
5 PCEs
Price
£49.43
/ piece *

Technical characteristics

Dimensions
  • Depth
    63 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
Equipment
  • Lighting
    without lighting (cannot be illuminated)

Downloads

  • Product image

    Image WMCS3PIF  | Hager

    Product Image WMCS3PIF

  • Product declaration

    Image EU Declaration of conformity for WMCS3PIF  | Hager

    EU Declaration of conformity for WMCS3PIF

    Declaration

    PDF
    221 KB
  • Product ROHS

    Image RoHS certificate for WMCS3PIF  | Hager

    RoHS certificate for WMCS3PIF

    PDF
    33 KB
    Image RoHS certificate for WMCS3PIF  | Hager

    RoHS certificate for WMCS3PIF

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.