The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Switches and Light Control
    • WMCS12
    The Hager 6A 2‑Way Ceiling Pull Cord Switch offers convenient lighting control from two locations, making it ideal for bathrooms, utility rooms, and other residential applications. Rated at 6A, 250V, it is suitable for standard domestic lighting circuits.
    Designed for flush mounting with a full cover plate, the switch features a durable, glossy white urea‑formaldehyde body, easy to clean and maintains a smart, modern appearance. Secure screw mounting ensures a stable and reliable installation.
    EAN-Nr.
    5015652260196
    Packaging
    10 Pieces
    • Switches and Light Control

    6A 2 Way Ceiling Pullcord Switch, White WMCS12

    Price
    £15.69
    / piece *
    £15.69
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6A 2 Way Ceiling Pullcord Switch, White

    WMCS12

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      6 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      0
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      2-way

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMCS12
    PDF
    RoHS report WMCS12
    PDF

    Downloads

    • Product image

      Image WMCS12  | Hager

      Product Image WMCS12

    • Product datasheet

      Image Hager Product data sheet WMCS12  | Hager

      Hager Product data sheet WMCS12

      6A Ceiling Switch 2 Way

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      307,31 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      220,87 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-30

      PDF
      115,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      202,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      321,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      271,66 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPS12RB - Push Switch with Bell Symbol
      WMPS12RB
      Push Switch with Bell Symbol
      Price
      £18.87
      / piece *
      £18.87
      / piece *
    • 2
      WMPS22 - 10AX 2 Gang 2 Way Switch, White
      WMPS22
      10AX 2 Gang 2 Way Wall Switch
      Price
      £7.21
      / piece *
      £7.21
      / piece *
    • 3
      WMPS62 - 10AX 6 Gang 2 Way Wall Switch
      WMPS62
      10AX 6 Gang 2 Way Wall Switch
      Price
      £61.90
      / piece *
      £61.90
      / piece *
    • 4
      WMPS3PI - 10A 3 Pole Isolator Switch, White
      WMPS3PI
      3 Pole Isolator Switch
      Price
      £16.73
      / piece *
      £16.73
      / piece *
    • 5
      WMPS11 - 10AX 1 Gang 1 Way Wall Switch
      WMPS11
      10AX 1 Gang 1 Way Wall Switch
      Price
      £3.14
      / piece *
      £3.14
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68