The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta White Moulded
    • Switches and Light Control
    • WMCS11
    EAN
    5015652260189
    VPE
    10 pieces
    • Switches and Light Control

    6A Ceiling Switch 1 Way WMCS11

    Price
    £14.45
    / piece *
    £14.45
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    6A Ceiling Switch 1 Way

    WMCS11

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      6 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      0
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      1-way

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMCS11
    PDF
    RoHS report WMCS11
    PDF

    Downloads

    • Product image

      Image WMCS11  | Hager UK

      Product Image WMCS11

    • GeneratedProductDatasheet

      Image Hager Product data sheet WMCS11  | Hager UK

      Hager Product data sheet WMCS11

      6A Ceiling Switch 1 Way

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      307,31 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      220,87 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-30

      PDF
      115,39 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      202,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      321,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      271,66 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPS262 - 10AX 2 Gang 2 Way & Intermediate Wall Switch
      WMPS262
      10AX 2 Gang 2 Way & Intermediate Wall Switch
      Price
      £7.44
      / piece *
      £7.44
      / piece *
    • 2
      WMPS3PIF - 10A 3 Pole Isolator Switch Marked With Fan Symbol, White
      WMPS3PIF
      3 Pole Isolator Switch with Fan Symbol
      Price
      £16.68
      / piece *
      £16.68
      / piece *
    • 3
      WMPS62 - 10AX 6 Gang 2 Way Wall Switch
      WMPS62
      10AX 6 Gang 2 Way Wall Switch
      Price
      £61.90
      / piece *
      £61.90
      / piece *
    • 4
      WMPS42 - 10AX 4 Gang 2 Way Switch, White
      WMPS42
      10AX 4 Gang 2 Way Wall Switch
      Price
      £29.76
      / piece *
      £29.76
      / piece *
    • 5
      WMCS3PI - 10A 3P Ceiling Switch Marked ISOLATOR
      WMCS3PI
      10A 3P Ceiling Switch Marked ISOLATOR
      Price
      £56.70
      / piece *
      £56.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68