The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • FCU, Security and Safety Systems
    • WFSU83BSW
    EAN-Nr.
    5015654742843
    Packaging
    1 piece
    • FCU, Security and Safety Systems

    13A FCU Unswitched Brushed Steel White Insert WFSU83BSW

    Price
    £55.42
    / piece *
    £55.42
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Unswitched Brushed Steel White Insert

    WFSU83BSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Stain­less steel
    • Trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WFSU83BSW
    PDF
    RoHS report WFSU83BSW
    PDF

    Downloads

    • Product image

      Image WFSU83BSW  | Hager

      Product Image WFSU83BSW

    • Product datasheet

      Image Hager Product data sheet WFSU83BSW  | Hager

      Hager Product data sheet WFSU83BSW

      13A FCU Unswitched Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRDP84PSB - 20A Double Pole Switch Polished Steel Black Insert
      WRDP84PSB
      20A Double Pole Switch Polished Steel Black Insert
      Price
      £36.96
      / piece *
      £36.96
      / piece *
    • 2
      WRDP84PSW - 20A Double Pole Switch Polished Steel White Insert
      WRDP84PSW
      20A Double Pole Switch Polished Steel White Insert
      Price
      £36.28
      / piece *
      £36.28
      / piece *
    • 3
      WRDP50NPSW - 50A Double Pole Switch 1 Gang with LED Indicator Polished Steel White Insert
      WRDP50NPSW
      50A Double Pole Switch 1 Gang with LED Indicator Polished Steel White Insert
      Price
      £67.57
      / piece *
      £67.57
      / piece *
    • 4
      WFDP84FOPSB - 20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
      WFDP84FOPSB
      20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
      Price
      £56.76
      / piece *
      £56.76
      / piece *
    • 5
      WFSSU83FOPSB - 13A  FCU Switched with Flex Outlet Polished Steel Black Insert
      WFSSU83FOPSB
      13A FCU Switched with Flex Outlet Polished Steel Black Insert
      Price
      £69.99
      / piece *
      £69.99
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68