The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • WFSS82PSB-USBS

13A 2 Gang Double Pole Switched Socket c/w Twin USB Port Polished Steel Black sh WFSS82PSB-USBS

EAN-Nr.
3250617262859
Packaging
1 piece
Price
£101.73
/ piece *
£101.73
/ piece *

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

13A 2 Gang Double Pole Switched Socket c/w Twin USB Port Polished Steel Black sh

WFSS82PSB-USBS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    13 A
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    39.10 mm
  • Built-in depth flush-­mounted boxes
    25 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Screw mounting
  • Connect­or/plug type USB
    A
Equip­ment
  • Connect­or/plug type socket outlet
    British Standard
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    0
Safety
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WFSS82PSB-USBS
PDF
Hager RoHS report WFSS82PSB-USBS
PDF

Downloads

  • Product image

    Image WFSS82PSB-USBS  | Hager

    Product Image WFSS82PSB-USBS

  • Product datasheet

    Image Hager Product data sheet WFSS82PSB-USBS  | Hager

    Hager Product data sheet WFSS82PSB-USBS

    13A 2 Gang Double Pole Switched Socket c/w Twin USB Port Polished Steel Black sh

    PDF
  • Installation manual

    Image Installation manual en-GB 2023-05-16  | Hager

    Installation manual en-GB 2023-05-16

    PDF
    914,33 kB
  • Technical appendix (single product)

    Image UK_TechnicalInformation_BS1363Update_USBSockets.pdf  | Hager

    UK_TechnicalInformation_BS1363Update_USBSockets.pdf

    Technical appendix (single product) en-GB 2017-06-16

    PDF
    110,45 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    340,20 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    302,67 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    512,00 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    980,94 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-07-11

    PDF
    331,83 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    240,55 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    354,70 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    362,86 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68