1G DP SWITCHED SOCKET BRUSH STEEL BLACK • WFSS81BSB | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Newsletter subscription
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Wiring Accessories
            • Sollysta Decor­ative
            • Socket Outlets
            • WFSS81BSB
            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert
            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert
            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert

            13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert

            WFSS81BSB

            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert
            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert
            WFSS81BSB - 13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert
            • Wiring Accessories

            13A 1 Gang Double Pole Switched Socket Brushed Steel Black Insert WFSS81BSB

            EAN-Nr.
            5015654741440
            Packaging
            1 piece
            Price
            £40.28
            / piece *
            £40.28
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Technical characteristics

            Elec­tric current
            • Rated current
              13 A
            Voltage
            • Rated voltage
              250 V
            • Nominal voltage
              250 - 250 V
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Mounting type
              Screw mounting
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Dimen­sions
            • Height
              86 mm
            • Width
              86 mm
            • Depth
              25.80 mm
            Mater­ials
            • Colour
              Stain­less steel
            • Surface finish
              Mat
            • Material
              Stain­less steel
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Equip­ment
            • Connect­or/plug type socket outlet
              British Standard
            • Rotated central insert
              No
            • With hinged lid
              No
            • With round protective earth pin
              No
            • With signal lamp
              No
            Accessories
            • Has labelling field
              No
            Capa­city
            • Number of modules
              0
            Texts
            • Imprint
              Without imprint
            • Cover
              Full cover plate
            • Wiring
              With earth connec­tion
            • Protec­tion
              Enhanced contact protec­tion

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration WFSS81BSB (english)
            PDF
            103,10 kB
            RoHS declaration WFSS81BSB (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image WFSS81BSB  | Hager

              Product Image WFSS81BSB

            • Product attachment

              Image Product attachment en-GB 2025-01-13  | Hager

              Product attachment en-GB 2025-01-13

              PDF
              246,27 kB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-01-13

              PDF
              280,73 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-09-06

              PDF
              323,74 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-08-30

              PDF
              329,95 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              286,90 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-15

              PDF
              280,55 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-01-13

              PDF
              287,17 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              WFS51BSB - 5A 1 Gang Unswitched Socket Brushed Steel Black Insert
              WFS51BSB
              5A 1 Gang Unswitched Socket Brushed Steel Black Insert
              Price
              £58.14
              / piece *
              £58.14
              / piece *
            • 2
              WFS51BSW - 5A 1 Gang Unswitched Socket Brushed Steel White Insert
              WFS51BSW
              5A 1 Gang Unswitched Socket Brushed Steel White Insert
              Price
              £58.14
              / piece *
              £58.14
              / piece *
            • 3
              WFS51PSB - 5A 1 Gang Unswitched Socket Polished Steel Black Insert
              WFS51PSB
              5A 1 Gang Unswitched Socket Polished Steel Black Insert
              Price
              £58.14
              / piece *
              £58.14
              / piece *
            • 4
              WFS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
              WFS51PSW
              5A 1 Gang Unswitched Socket Polished Steel White Insert
              Price
              £58.14
              / piece *
              £58.14
              / piece *
            • 5
              WFSS81BSW - 13A 1 Gang Double Pole Switched Socket Brushed Steel White Insert
              WFSS81BSW
              13A 1 Gang Double Pole Switched Socket Brushed Steel White Insert
              Price
              £40.28
              / piece *
              £40.28
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro
            • Download Center

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career
            • Newsletter

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

            • Policies and certificates
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68