115/230V Shaver Outlet Polished Brass White Insert WFSO100PBW

EAN-Nr.
5015654744540
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    ≈ 87…174 mA
Dimensions
  • Depth
    54.5 mm
  • Height
    146 mm
  • Width
    86 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Type of surface treatment
    Anodised
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
Use conditions
  • Insert
    insert white
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.