The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WFS51PSB
    EAN-Nr.
    5015654741266
    Packaging
    1 piece
    • Socket Outlets

    5A 1 Gang Unswitched Socket Polished Steel Black Insert WFS51PSB

    Price
    £62.88
    / piece *
    £62.88
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Silver
    Silver
    Silver
    White
    White
    On/off switch
    No
    No
    Yes
    Yes

    5A 1 Gang Unswitched Socket Polished Steel Black Insert

    WFS51PSB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current
      5 A
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WFS51PSB
    PDF
    RoHS report WFS51PSB
    PDF

    Downloads

    • Product image

      Image WFS51PSB  | Hager

      Product Image WFS51PSB

    • Product datasheet

      Image Hager Product data sheet WFS51PSB  | Hager

      Hager Product data sheet WFS51PSB

      5A 1 Gang Unswitched Socket Polished Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      229,54 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      223,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      125,72 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      129,45 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      181,87 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      187,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      333,40 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      340,91 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS82BSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Flat
      WFSS82BSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Flat
      Price
      £126.10
      / piece *
      £126.10
      / piece *
    • 2
      WRSS82PSB-USBAC - DP Switched Socket 13A 2G USB A+C ports Polished Steel Black Raised
      WRSS82PSB-USBAC
      DP Switched Socket 13A 2G USB A+C ports Polished Steel Black Raised
      Price
      £104.46
      / piece *
      £104.46
      / piece *
    • 3
      WRSS82PSW-USBAC - DP Switched Socket 13A 2G USB A+C ports Polished Steel White Raised
      WRSS82PSW-USBAC
      DP Switched Socket 13A 2G USB A+C ports Polished Steel White Raised
      Price
      £104.46
      / piece *
      £104.46
      / piece *
    • 4
      WFSS82BSW-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel White Flat
      WFSS82BSW-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel White Flat
      Price
      £126.10
      / piece *
      £126.10
      / piece *
    • 5
      WFS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WFS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £62.88
      / piece *
      £62.88
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68