RJ45 Socket Polished Steel Black Insert WFRJ45PSB
EAN-Nr.
5015654743666
Packaging
1 piece
Price
£62.61
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Equipment
-
Number of outputs1
-
With hinged lidNo
Connection
-
Connector/plug typeUAE/IAE (ISDN)
Materials
-
ColourSilver
-
MaterialStainless steel
Safety
-
Ingress Protection (IP) classIP20
Texts
-
OutletWith straight outlet
-
ProtectionWith dust protection slider
-
Type of connectionWith IDC terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WFRJ45PSB
RJ45 Socket Polished Steel Black Insert
PDF -
Declaration of conformity
Declaration of conformity en-GB 2025-11-20
PDF390,67 kB
Declaration of conformity en-GB 2025-11-20
PDF399,81 kB
More documentation