WFPS12WPBW
10AX 1 Gang 2 Way Wall Switch Wide Rocker Polished Brass White Insert
EAN
5015654745240
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Configuration
- Switch mode2 way
-
- Main electrical features
- Rated current10 A
-
- Dimensions
- Depth24 mm
- Height86 mm
- Width86 mm
-
- Materials
- Colourbrass optics
- Materialstainless steel
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Connection
- Terminalunique patented loop terminal allows neutral looping at the switch
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm
-
- Equipment
- Lightingwithout lighting (cannot be illuminated)
-
- Standards
- StandardBS EN 60669-1
-
- Use conditions
- Insertinsert white
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
