WFPS12WBNB
10AX 1 Gang 2 Way Wall Switch Wide Rocker Black Nickel Black Insert
EAN
5015654745288
Quantity
1
Trade price*
£35.82 /prt.*
- Configuration
- Switch mode2 way
-
- Main electrical features
- Rated current10 A
-
- Dimensions
- Depth24 mm
- Height86 mm
- Width86 mm
-
- Materials
- Colourblack
- Materialstainless steel
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Connection
- Terminalunique patented loop terminal allows neutral looping at the switch
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm
-
- Equipment
- Lightingwithout lighting (cannot be illuminated)
-
- Standards
- StandardBS EN 60669-1
-
- Use conditions
- Insertinsert, black
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
