The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Switches and Light Control
    • WFPS12WBSB
    EAN-Nr.
    5015654745226
    Packaging
    1 piece
    • Switches and Light Control

    10AX 1 Gang 2 Way Wall Switch Wide Rocker Brushed Steel Black Insert WFPS12WBSB

    Price
    £44.46
    / piece *
    £44.46
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 1 Gang 2 Way Wall Switch Wide Rocker Brushed Steel Black Insert

    WFPS12WBSB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      12 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      2-way

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    2 way switch gallery InterBP with neutral 2 modules
    PDF
    28,95 MB
    Hager REACH declaration WFPS12WBSB
    PDF
    Hager RoHS report WFPS12WBSB
    PDF

    Downloads

    • Product image

      Image WFPS12WBSB  | Hager

      Product Image WFPS12WBSB

    • Product datasheet

      Image Hager Product data sheet WFPS12WBSB  | Hager

      Hager Product data sheet WFPS12WBSB

      10AX 1 Gang 2 Way Wall Switch Wide Rocker Brushed Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRPS12BSB - 10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WRPS12BSB
      10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
      Price
      £17.88
      / piece *
      £17.88
      / piece *
    • 2
      WFPS3PIPSW - 3 Pole Isolator switch Polished Steel White Insert
      WFPS3PIPSW
      3 Pole Isolator switch Polished Steel White Insert
      Price
      £61.22
      / piece *
      £61.22
      / piece *
    • 3
      WRPS22BSB - 10AX 2 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WRPS22BSB
      10AX 2 Gang 2 Way Wall Switch Brushed Steel Black Insert
      Price
      £22.35
      / piece *
      £22.35
      / piece *
    • 4
      WRPS32BSB - 10AX 3 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WRPS32BSB
      10AX 3 Gang 2 Way Wall Switch Brushed Steel Black Insert
      Price
      £25.21
      / piece *
      £25.21
      / piece *
    • 5
      WFPS42BSW - 10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
      WFPS42BSW
      10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
      Price
      £82.41
      / piece *
      £82.41
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68