The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Decor­ative
  • Switches and Light Control
  • WFPS12PSB
  • Wiring Accessories

10AX 1 Gang 2 Way Wall Switch Polished Steel Black Insert WFPS12PSB

EAN-Nr.
5015654740108
Packaging
1 piece
Price
£35.56
/ piece *
£35.56
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

10AX 1 Gang 2 Way Wall Switch Polished Steel Black Insert

WFPS12PSB

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Switching current
    10 A
  • Rated current
    10 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    12 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Install­a­tion mode
    For flush-­mounted and hollow wall mounting
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WFPS12PSB
PDF
Hager RoHS report WFPS12PSB
PDF

Downloads

  • Product image

    Image WFPS12PSB  | Hager

    Product Image WFPS12PSB

  • Product datasheet

    Image Hager Product data sheet WFPS12PSB  | Hager

    Hager Product data sheet WFPS12PSB

    10AX 1 Gang 2 Way Wall Switch Polished Steel Black Insert

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    405,69 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    398,64 kB
More documentation

Discover our other products of this range

    5
  • 1
    WRPS12BSB - 10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
    WRPS12BSB
    10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
    Price
    £17.03
    / piece *
    £17.03
    / piece *
  • 2
    WRPS22WPSW - 10AX 2 Gang 2 Way Wall Switch  Wide Rocker Polished Steel White Insert
    WRPS22WPSW
    10AX 2 Gang 2 Way Wall Switch Wide Rocker Polished Steel White Insert
    Price
    £30.89
    / piece *
    £30.89
    / piece *
  • 3
    WFPS42BSW - 10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
    WFPS42BSW
    10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
    Price
    £78.49
    / piece *
    £78.49
    / piece *
  • 4
    WRPS32PSB - 10AX 3 Gang 2 Way Wall Switch Polished Steel Black Insert
    WRPS32PSB
    10AX 3 Gang 2 Way Wall Switch Polished Steel Black Insert
    Price
    £33.47
    / piece *
    £33.47
    / piece *
  • 5
    WRPS22PSW - 10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
    WRPS22PSW
    10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
    Price
    £24.15
    / piece *
    £24.15
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68