The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Switches and Light Control
    • WFPS12BSW
    EAN-Nr.
    5015654740122
    Packaging
    1 piece
    • Switches and Light Control

    10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert WFPS12BSW

    Price
    £38.46
    / piece *
    £38.46
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert

    WFPS12BSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      12 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WFPS12BSW
    PDF
    RoHS report WFPS12BSW
    PDF

    Downloads

    • Product image

      Image WFPS12BSW  | Hager

      Product Image WFPS12BSW

    • Product datasheet

      Image Hager Product data sheet WFPS12BSW  | Hager

      Hager Product data sheet WFPS12BSW

      10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRPS12BSB - 10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WRPS12BSB
      10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
      Price
      £18.42
      / piece *
      £18.42
      / piece *
    • 2
      WRPS22WPSB - 10AX 2 Gang 2 Way Wall Switch  Wide Rocker Polished Steel Black Insert
      WRPS22WPSB
      10AX 2 Gang 2 Way Wall Switch Wide Rocker Polished Steel Black Insert
      Price
      £33.40
      / piece *
      £33.40
      / piece *
    • 3
      WRPS22WPSW - 10AX 2 Gang 2 Way Wall Switch  Wide Rocker Polished Steel White Insert
      WRPS22WPSW
      10AX 2 Gang 2 Way Wall Switch Wide Rocker Polished Steel White Insert
      Price
      £33.40
      / piece *
      £33.40
      / piece *
    • 4
      WFPS42BSB - 10AX 4 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WFPS42BSB
      10AX 4 Gang 2 Way Wall Switch Brushed Steel Black Insert
      Price
      £85.71
      / piece *
      £85.71
      / piece *
    • 5
      WRPS22BSW - 10AX 2 Gang 2 Way Wall Switch Brushed Steel White Insert
      WRPS22BSW
      10AX 2 Gang 2 Way Wall Switch Brushed Steel White Insert
      Price
      £25.87
      / piece *
      £25.87
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68