The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Supple­mentary Products
    • WFDRP4BSKIT
    EAN-Nr.
    3250617263559
    Packaging
    1 piece
    • Supple­mentary Products

    4G Dimmer Switch Plate Kit Brushed Steel WFDRP4BSKIT

    Price
    £75.10
    / piece *
    £75.10
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4G Dimmer Switch Plate Kit Brushed Steel

    WFDRP4BSKIT

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotative switch
    Mater­ials
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Depth
      31 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Oper­ating element

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WFDRP4BSKIT
    PDF
    RoHS report WFDRP4BSKIT
    PDF

    Downloads

    • Product image

      Image WFDRP4BSKIT  | Hager

      Product Image WFDRP4BSKIT

    • Product datasheet

      Image Hager Product data sheet WFDRP4BSKIT  | Hager

      Hager Product data sheet WFDRP4BSKIT

      4G Dimmer Switch Plate Kit Brushed Steel

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-14

      PDF
      267,40 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-14

      PDF
      316,68 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      359,14 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      330,73 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMRESLOAD - Resistive Load for LED applications
      WMRESLOAD
      Resistive Load for LED applications
      Price
      £102.11
      / piece *
      £102.11
      / piece *
    • 2
      WFP2BS - Twin Blank Plate Brushed Steel
      WFP2BS
      Twin Blank Plate Brushed Steel
      Price
      £37.84
      / piece *
      £37.84
      / piece *
    • 3
      WRP2PS - Twin Blank Plate Polished Steel
      WRP2PS
      Twin Blank Plate Polished Steel
      Price
      £23.41
      / piece *
      £23.41
      / piece *
    • 4
      SCREWCOVER - PACK OF 100 PUSH FIT SCREW COVERS
      SCREWCOVER
      PACK OF 100 PUSH FIT SCREW COVERS
      Price
      £24.52
      / piece *
      £24.52
      / piece *
    • 5
      WFDRP2BSKIT - 2G Dimmer Switch Plate Kit Brushed Steel
      WFDRP2BSKIT
      2G Dimmer Switch Plate Kit Brushed Steel
      Price
      £48.97
      / piece *
      £48.97
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68