10 Way HI Integrity Configurable 100A Switch 2*100A 30mA RCCB Round KO VML910CURK
Technical characteristics
-
Mounting onSurface mounting
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of arc fault detection devices AFDD0
-
Number of modules10
-
Rated current100 A
-
Depth100 mm
-
Height245 mm
-
Width368.40 mm
-
InterlockableNo
-
Door/cover is transparentNo
-
ColourPure white
-
MaterialSteel
-
Number of accessible phases2
-
Number of earth leakage circuit breaker type A2
-
Number of RCCB in enclosure2
-
With energy meterNo
-
Ingress Protection (IP) classIP2XC
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VML910CURK
10 Way HI Integrity Configurable 100A Switch 2*100A 30mA RCCB Round KO
PDF -
Product attachment
Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units
PDF3,38 MB -
Safety data sheet
AFDD Consumer Unit Guidance Notes
Safety data sheet en-GB 2022-11-22
PDF3,45 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kBDeclaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2021-07-09
PDF138,34 kB
Declaration of conformity International 2023-12-20
PDF375,42 kB
Declaration of conformity International 2023-12-20
PDF381,49 kB