Consumer unit,Design10,6way,63A,30mA,RCCB incomer VML406H

EAN-Nr.
3250610840153
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    225 mm
Cover, door
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Material
    Steel
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.