VML402H

Consumer unit,Design10,2way,40A,30mA,RCCB incomer
EAN
3250610840146
Quantity
1

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


  • Architecture
    • Fixing mode
      • surface-mounting
  • Dimensions
    • Depth of installed product
      • 98.2 mm
    • Height of installed product
      • 245 mm
    • Width of installed product
      • 154 mm
  • Capacity
    • Number of modules
      • 2
  • Materials
    • RAL colour number
      • 9010
  • Equipment
    • Number of rows
      • 1
  • Safety
    • Protection index IP
      • IP2XC
Documentations
Instruction manuals for VML402H 356 KBPDFDownload
Product data sheets for VML402H 273 KBPDFDownload
Installation manuals for VML402H 5 MBPDFDownload
Product data sheets for VML402H 105 KBPDFDownload
Residential Distribution Catalogue 5 MBPDFDownload
Product data sheets for VML402H 229 KBPDFDownload
More documentation
Tools and software
BIM models for VML402H 1 MB ZIPDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.