The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Resid­en­tial Distri­bu­tion Boards
  • Consumer units
  • VML120RK
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

Design 10 Consumer Unit 20 Way 100A Sw Disconnector Incomer Round KO VML120RK

EAN-Nr.
5015652606857
Packaging
1 piece
Price
£165.11
/ piece *
£165.11
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Design 10 Consumer Unit 20 Way 100A Sw Disconnector Incomer Round KO

VML120RK

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Archi­tec­ture
  • Number of poles
    2
Func­tions
  • Has protec­tion main switch
    Yes
  • Over­voltage protec­tion
    No
Capa­city
  • Number of modules
    20
Elec­tric current
  • Rated current
    100 A
Dimen­sions
  • Depth
    100 mm
  • Height
    98.20 mm
  • Width
    476 mm
  • Thick­ness of side­wall
    1 mm
Cover, door
  • Inter­lock­able
    No
  • Door/­cover is trans­parent
    No
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Steel
Connec­tion
  • Number of access­ible phases
    1
Scope of delivery
  • Number of RCCB in enclosure
    0
Equip­ment
  • Number of rows
    1
  • Number of rails
    1
  • Exten­sion possible
    No
Safety
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP2XC

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

12 Way 100A Metal Customer Unit Round KO + T2 SPD
PDF
4,15 MB
REACH declaration VML120RK
PDF
RoHS report VML120RK
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet VML120RK  | Hager

    Hager Product data sheet VML120RK

    Design 10 Consumer Unit 20 Way 100A Sw Disconnector Incomer Round KO

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2022-12-06  | Hager

    Instruction manual en-GB 2022-12-06

    PDF
    10,23 MB
  • Product attachment

    Image Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units  | Hager

    Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units

    PDF
    3,38 MB
  • Safety data sheet

    Image AFDD Consumer Unit Guidance Notes  | Hager

    AFDD Consumer Unit Guidance Notes

    Safety data sheet en-GB 2022-11-22

    PDF
    3,45 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-25

    PDF
    394,06 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-26

    PDF
    403,64 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-02-28

    PDF
    377,30 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-02-28

    PDF
    192,00 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-03

    PDF
    188,42 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    375,42 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    381,49 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK01B - Single Pole Busbar Blank
    JK01B
    Single Pole Busbar Blank
    Price
    £1.88
    / piece *
    £1.88
    / piece *
  • 2
    VAP00 - Label Pack
    VAP00
    Label Pack
    Price
    £7.39
    / piece *
    £7.39
    / piece *
  • 3
    VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
    VE24AH
    2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
    Price
    £184.83
    / piece *
    £184.83
    / piece *
  • 4
    VM004 - Enclosure,Design30,4 module,with DIN rail, metal
    VM004
    Enclosure, Design30, 4 module, with DIN rail, metal
    Price
    £143.89
    / piece *
    £143.89
    / piece *
  • 5
    VM004K - Enclosure,Design30,4 module,with DIN rail, metal,with KO
    VM004K
    Enclosure, Design30, 4 module, with DIN rail, metal, with KO
    Price
    £145.26
    / piece *
    £145.26
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68