The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • VMEF119SPD
    EAN-Nr.
    3250610144619
    Packaging
    1 piece

    19 Way 100A Switch Disconnector Incomer Single Mod Type II SPD Flush VMEF119SPD

    Price
    £328.73
    / piece *
    £328.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    19 Way 100A Switch Disconnector Incomer Single Mod Type II SPD Flush

    VMEF119SPD

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Gland plate for enclosure 1 products available
    • Lock system 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Gland plate for enclosure
    • Lock system
    • JK01B

      Single Pole Busbar Blank

      £2.00  / piece*
    • VM01CE

      Cable entry plate, Design30, metal, consumer unit

      £12.54  / piece*
    • VMHBL

      HSE Padlock Bracket, Design Range

      £27.87  / piece*
    • VMLOCK

      Consumer unit, Design Range, VM, door locking kit

      £21.53  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Hollow wall
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Number of poles
      2
    Func­tions
    • Has protec­tion main switch
      Yes
    • Over­voltage protec­tion
      Yes
    Config­ur­a­tion
    • Number of arc fault detec­tion devices AFDD
      0
    Capa­city
    • Number of modules
      19
    Elec­tric current
    • Rated current
      116 A
    Weight
    • Weight
      5.1 kg
    Dimen­sions
    • Depth
      104 mm
    • Internal depth
      72 mm
    • Height
      282 mm
    • Width
      515 mm
    • Number of width units
      19
    • Thick­ness of side­wall
      1 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      White
    • Material
      Steel
    Connec­tion
    • Number of conduit inlets
      0
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of earth leakage circuit breaker type A
      0
    • Number of RCCB in enclosure
      0
    Equip­ment
    • Number of groups
      0
    • Number of light groups
      0
    • Number of rows
      1
    • With energy meter
      No
    • Number of rails
      1
    • Exten­sion possible
      No
    • With bell trans­former
      No
    • With socket outlet
      No
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP4X
    • Number of earth leakage switches 30 mA
      0
    • Number of earth leakage switches 300 mA
      0
    Compat­ib­ility
    • Cooker group suit­able as power current group
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VMEF119SPD
    PDF
    RoHS report VMEF119SPD
    PDF

    Downloads

    • Product image

      Image VMEF119SPD  | Hager

      Product Image VMEF119SPD

    • Product datasheet

      Image Hager Product data sheet VMEF119SPD  | Hager

      Hager Product data sheet VMEF119SPD

      19 Way 100A Switch Disconnector Incomer Single Mod Type II SPD Flush

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2016-08-30  | Hager

      Instruction manual en-GB 2016-08-30

      PDF
      3,47 MB
      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      PDF
      838,77 kB
    • Product data sheet

      Image Product data sheet en-GB 2026-06-03  | Hager

      Product data sheet en-GB 2026-06-03

      PDF
      1,19 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-29  | Hager

      Declaration of conformity en-GB 2026-04-29

      PDF
      521,07 kB
      Image Declaration of conformity en-GB 2026-05-06  | Hager

      Declaration of conformity en-GB 2026-05-06

      PDF
      439,65 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68