Consumer Unit Surge Protection Kit Type 2 VME02SPD
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Reference test voltage Utest AC255 V
-
Overvoltage category according to IEC 60947-13
-
Type voltage supplyAC
-
Continuous operating voltage Uc275 V
-
Voltage protection level Up1.35 kV
-
Nominal voltage240 V AC ± 10 %
-
Mode of protection designVoltage-limiting type
Equipment
-
With remote signalling contactNo
Use conditions
-
Operating temperature-40 - 80 °C
-
Max. altitude2,000 m
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Storage/transport temperature-40 - 80 °C
-
Air humidity protection5 - 95%
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height95 mm
-
Width100 mm
-
Depth240 mm
Connectivity
-
Mounting typeBuilt in installation
Electric current
-
Short-circuit current rating (Isccr)25 kA
-
Max. discharge current (Imax)40 kA
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Nominal discharge current In20 kA
Functions
-
Disconnector indicationOptical
Installation, mounting
-
Suitable for indoor usageYes
Internal use only
-
StandardIEC/EN 61643-11, IEC/EN 60947-1;IEC/EN 60947-3
Safety
-
Mode of protectionL-N, L-PEN
-
TOV behaviour at UT350 V AC (5 s / withstand mode), 460 V AC (120 min / safe failure mode)
-
Ingress Protection (IP) classIP20
Materials
-
MaterialPolyamide (PA)
-
ColourLight grey
-
RAL code7035
Network configuration
-
Network typeTN, TT
Use
-
Is accessibleYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VME02SPD
Consumer Unit Surge Protection Kit Type 2
PDF -
Installation manual
Installation manual en-GB 2019-04-02
Installation manual en-GB 2023-03-16
PDF7,47 MB -
Product data sheet
Product data sheet en-GB 2020-01-10
PDF1,56 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kB
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration of conformity en-GB 2026-07-22
PDF597,12 kB
More documentation