The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VM955914HK
    EAN-Nr.
    5015652602378
    Packaging
    1 piece
    • Consumer units

    Dual Tariff 5+5+14 100A Switch 3*100A RCCB with Knockouts VM955914HK

    Price
    £616.23
    / piece *
    £616.23
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Dual Tariff 5+5+14 100A Switch 3*100A RCCB with Knockouts

    VM955914HK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Number of poles
      2
    Func­tions
    • Has protec­tion main switch
      Yes
    • Over­voltage protec­tion
      Yes
    Capa­city
    • Number of modules
      24
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      102.50 mm
    • Height
      480 mm
    • Width
      364 mm
    • Thick­ness of side­wall
      1 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of earth leakage circuit breaker type A
      2
    • Number of RCCB in enclosure
      2
    Equip­ment
    • Number of rows
      2
    • Number of rails
      2
    • Exten­sion possible
      No
    • With socket outlet
      No
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VM955914HK
    PDF
    Hager RoHS report VM955914HK
    PDF

    Downloads

    • Product image

      Image VM955914HK  | Hager

      Product Image VM955914HK

    • Product datasheet

      Image Hager Product data sheet VM955914HK  | Hager

      Hager Product data sheet VM955914HK

      Dual Tariff 5+5+14 100A Switch 3*100A RCCB with Knockouts

      PDF
    • Product attachment

      Image Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units  | Hager

      Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units

      PDF
      3,38 MB
    • Safety data sheet

      Image AFDD Consumer Unit Guidance Notes  | Hager

      AFDD Consumer Unit Guidance Notes

      Safety data sheet en-GB 2022-11-22

      PDF
      3,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-09

      PDF
      167,53 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VAP00 - Label Pack
      VAP00
      Label Pack
      Price
      £7.39
      / piece *
      £7.39
      / piece *
    • 3
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 4
      VM004 - Enclosure,Design30,4 module,with DIN rail, metal
      VM004
      Enclosure, Design30, 4 module, with DIN rail, metal
      Price
      £143.89
      / piece *
      £143.89
      / piece *
    • 5
      VM004K - Enclosure,Design30,4 module,with DIN rail, metal,with KO
      VM004K
      Enclosure, Design30, 4 module, with DIN rail, metal, with KO
      Price
      £145.26
      / piece *
      £145.26
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68