Consumer unit,Design30,18way,twin tariff,config,2*100A sw,KO VM918CK

EAN-Nr.
3250610841181
Packaging
1 Prt.
£227.05
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    471 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    Yes
Materials
  • Colour
    pure white
  • Colour
    white  
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.