Technical characteristics
-
Mounting onWall mounting
-
Depth102 mm
-
Height240 mm
-
Width364 mm
-
Number of width units12
-
Door/cover is transparentNo
-
RAL code9010
-
ColourWhite
-
MaterialSteel
-
Number of rows1
-
Ingress Protection (IP) classIP2XC
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VM314AHK
14 Way 100A 30mA Type A RCCB Incomer with Knockouts
PDF -
Product attachment
Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units
PDF3,38 MB -
Safety data sheet
AFDD Consumer Unit Guidance Notes
Safety data sheet en-GB 2022-11-22
PDF3,45 MB -
Product data sheet
Product data sheet en-GB 2018-10-31
PDF173,38 kB
Product data sheet en-GB 2018-10-31
PDF180,73 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kBDeclaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2021-07-09
PDF179,43 kB
Declaration of conformity International 2023-12-20
PDF375,42 kB
Declaration of conformity International 2023-12-20
PDF381,49 kB