10 Way 100A 30mA Type A RCCB Incomer with Knockouts VM310AHK

EAN-Nr.
5015652603610
Packaging
1 Prt.
Price
£250.92
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    292 mm

Downloads

  • Product image

    Image VM310AHK  | Hager

    Product Image VM310AHK

  • Safety note

    Image Safety data sheet for VM310AHK  | Hager

    Safety data sheet for VM310AHK

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM310AHK  | Hager

    Product data sheets for VM310AHK

    PDF
    173 KB
    Image Product data sheets for VM310AHK  | Hager

    Product data sheets for VM310AHK

    PDF
    180 KB
  • Product declaration

    Image EU Declaration of conformity for VM310AHK  | Hager

    EU Declaration of conformity for VM310AHK

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM310AHK  | Hager

    EU Declaration of conformity for VM310AHK

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VM310AHK  | Hager

    EU Declaration of conformity for VM310AHK

    Declaration

    PDF
    179 KB
  • Product ROHS

    Image RoHS certificate for VM310AHK  | Hager

    RoHS certificate for VM310AHK

    PDF
    33 KB
    Image RoHS certificate for VM310AHK  | Hager

    RoHS certificate for VM310AHK

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.