The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VM24AH
    EAN-Nr.
    5015652603566
    Packaging
    1 piece
    • Consumer units

    2 Way 40A 30mA Type A RCCB Incomer VM24AH

    Price
    £131.90
    / piece *
    £131.90
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2 Way 40A 30mA Type A RCCB Incomer

    VM24AH

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Archi­tec­ture
    • Number of poles
      2
    Capa­city
    • Number of modules
      4
    Elec­tric current
    • Rated current
      40 A
    Dimen­sions
    • Depth
      102 mm
    • Height
      240 mm
    • Width
      149 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Steel
    Equip­ment
    • Number of rows
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VM24AH
    PDF
    RoHS report VM24AH
    PDF

    Downloads

    • Product image

      Image VM24AH  | Hager

      Product Image VM24AH

    • Product datasheet

      Image Hager Product data sheet VM24AH  | Hager

      Hager Product data sheet VM24AH

      2 Way 40A 30mA Type A RCCB Incomer

      PDF
    • BIM Revit objects

      Image Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,17 MB
      Image Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,16 MB
      Image Range SM Design 30-RCCB Incomer -Revit Family 2020 hosted-V2021  | Hager

      Range SM Design 30-RCCB Incomer -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,16 MB
      Image Range SM Design 30-RCCB Incomer -Revit Family 2020 no hosted-V2021  | Hager

      Range SM Design 30-RCCB Incomer -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,15 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      394,06 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-26

      PDF
      403,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      192,00 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-09

      PDF
      179,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VAP00 - Label Pack
      VAP00
      Label Pack
      Price
      £7.39
      / piece *
      £7.39
      / piece *
    • 3
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 4
      VM004 - Enclosure,Design30,4 module,with DIN rail, metal
      VM004
      Enclosure, Design30, 4 module, with DIN rail, metal
      Price
      £143.89
      / piece *
      £143.89
      / piece *
    • 5
      VM004K - Enclosure,Design30,4 module,with DIN rail, metal,with KO
      VM004K
      Enclosure, Design30, 4 module, with DIN rail, metal, with KO
      Price
      £145.26
      / piece *
      £145.26
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68