The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • VAM00

Incoming Tail Connection Kit VAM00

EAN-Nr.
3250610418758
Packaging
1 piece
Price
£33.10
/ piece *
£33.10
/ piece *

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Availability and price on request

Incoming Tail Connection Kit

VAM00

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    150 mm
  • Depth
    20 mm
Connectivity
  • Mounting type
    Click mounting
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration VAM00
PDF
Hager RoHS report VAM00
PDF

Downloads

  • Product image

    Image VAM00  | Hager

    Product Image VAM00

  • Product datasheet

    Image Hager Product data sheet VAM00  | Hager

    Hager Product data sheet VAM00

    Incoming Tail Connection Kit

    PDF
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68