The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • VA4T2SDSPD
    EAN-Nr.
    5015652606703
    Packaging
    1 piece

    Type II Surge Protection Enclosure with 100A Main switch VA4T2SDSPD

    Price
    £341.57
    / piece *
    £341.57
    / piece *
    Availability and price on request

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Type II Surge Protection Enclosure with 100A Main switch

    VA4T2SDSPD

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Archi­tec­ture
    • Number of poles
      2
    Func­tions
    • Has protec­tion main switch
      Yes
    Capa­city
    • Number of modules
      4
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      61.50 mm
    • Height
      187 mm
    • Width
      115 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      2
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Equip­ment
    • Number of rows
      1
    • Number of rails
      0
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VA4T2SDSPD
    PDF
    RoHS report VA4T2SDSPD
    PDF

    Downloads

    • Product image

      Image VA4T2SDSPD  | Hager

      Product Image VA4T2SDSPD

    • Product datasheet

      Image Hager Product data sheet VA4T2SDSPD  | Hager

      Hager Product data sheet VA4T2SDSPD

      Type II Surge Protection Enclosure with 100A Main switch

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      Instruction manual en-GB 2023-03-16

      PDF
      615,18 kB
    • Product data sheet

      Image UK_ENCLOSED_SPD_100A_DATASHEET  | Hager

      UK_ENCLOSED_SPD_100A_DATASHEET

      Product data sheet en-GB 2022-11-23

      PDF
      211,05 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-28

      PDF
      186,72 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-15

      PDF
      170,23 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68