OUTPUT DEVICE FOR 12 SHUTTERS / BLINDS 230V~ 4A / NE TXM632C
EAN-Nr.
3250616048737
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs12
Functions
-
Functionwith sun shade function ; with safety functions e.g. for wind, rain, alarm ; with positioning function for blind and lamella position
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Frequency50/60 Hz
-
Type of supply voltageAC
Dimensions
-
Height90 mm
Power
-
Contact rating with 230 V in AC1920 W
Connection
-
Connection cross-sect. flexible conductor0,5 / 6mm²
-
Connection cross-sect. rigid cable0,5 / 6mm²
-
Type of connectionwith screw
-
Type of connectionwith screw terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXM632C
PDF1 MB -
ETS Base
Product-Database ETS for TXM632C
ETS Database for TXM632
KNXPROD999 KB -
Application description
Application guides ETS / easy link for TXM632C
Application description TXA624
PDF4 MB -
Declaration of conformity
EU Declaration of conformity for TXM632C
Declaration
PDF124 KB
More documentation