Output module 4x 16A (C)/230V~, KNX TXA604D
EAN-Nr.
3250616048867
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemyes
Functions
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
Dimensions
-
Height90 mm
Power
-
Max. power with electronic transfo.1200 W
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loadC-Load
-
Type of contacts4NO
-
Type of connectionwith QuickConnect plug-in terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA604D
PDF1 MB -
ETS Base
Product-Database ETS for TXA604D
ETS Database for TXA604D
KNXPROD416 KB -
Application description
Application guides ETS / easy link for TXA604D
Application description TXM616D
PDF9 MB -
Declaration of conformity
EU Declaration of conformity for TXA604D
Declaration
PDF39 KBEU Declaration of conformity for TXA604D
PDF303 KB -
PEP document
Product environmental profile for TXA604D
PDF307 KB -
RoHS report
Pollutant guidelines for TXA604D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA604D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation