Output module 10x 10A /230V~, KNX TXA610B
EAN-Nr.
3250616048812
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemyes
Functions
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
Dimensions
-
Height90 mm
Power
-
Max. power with electronic transfo.1000 W
-
Total power loss under IN0.7 W
Fluorescent bulbs control
-
Max. power fluo. duo lamp comp. series15 x 36 W
Incandescent bulbs control
-
Max. power with incandescent lamps1200 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of contacts10NO
-
Type of connectionwith QuickConnect plug-in terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA610B
PDF1 MB -
ETS Base
Product-Database ETS for TXA610B
ETS Database for TXA610B
KNXPROD798 KB -
Application description
Application guides ETS / easy link for TXA610B
Application description TXM616D
PDF9 MB -
Declaration of conformity
EU Declaration of conformity for TXA610B
PDF303 KB -
PEP document
Product environmental profile for TXA610B
PDF325 KB -
RoHS report
Pollutant guidelines for TXA610B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA610B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation