Output module 8x 16A (C)/230V~, KNX TXA608D
EAN-Nr.
3250616048829
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemyes
Functions
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Dimensions
-
Height90 mm
Power
-
Max. power with electronic transfo.1200 W
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loadC-Load
-
Type of connectionquick connect
-
Type of contacts8NO
-
Type of connectionwith QuickConnect plug-in terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA608D
PDF1 MB -
ETS Base
Product-Database ETS for TXA608D
ETS Database for TXA608B
KNXPROD671 KB -
Application description
Application guides ETS / easy link for TXA608D
Application description TXM616D
PDF9 MB -
Declaration of conformity
EU Declaration of conformity for TXA608D
Declaration
PDF39 KB -
PEP document
Product environmental profile for TXA608D
PDF307 KBProduct environmental profile for TXA608D
PDF192 KB
More documentation