![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output module 8x 10A /230V~, KNX TXA608B
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
-
Bus systemyes
-
Fixing modeREG
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
-
Indicator lampyes
-
Bus system radio frequentNo
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Height90 mm
-
Max. power with electronic transfo.1200 W
-
Colourstone grey
-
Max. power fluo. duo lamp comp. series20 x 36 W
-
Max. power with incandescent lamps2300 W
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionquick connect
-
Type of contacts8NO
-
Type of connectionwith QuickConnect plug-in terminals
-
SettingSwitching time on change of direction is preset
-
Protection index IPIP20
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for TXA608B
PDF1 MBInstruction manuals for TXA608B
PDF1 MBInstruction manuals for TXA608B
PDF1 MBInstruction manuals for TXA608B
PDF1 MBInstruction manuals for TXA608B
PDF1 MB -
ETS Base
Product-Database ETS for TXA608B
ETS Database for TXA608B
KNXPROD671 KB -
Application description
Application guides ETS / easy link for TXA608B
Application description TXM616D
PDF9 MB -
Product declaration
EU Declaration of conformity for TXA608B
Declaration
PDF39 KB -
Product environment profile
Product environmental profile for TXA608B
PDF307 KBProduct environmental profile for TXA608B
PDF312 KBProduct environmental profile for TXA608B
PDF192 KBProduct environmental profile for TXA608B
PDF307 KB -
Product ROHS
Pollutant guidelines for TXA608B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA608B
RoHS-declaration 2023-10-20 (english)
PDF33 KB