![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output 6 -fold 16A TXA206C
EAN-Nr.
3250616049666
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modeDin-Rail
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
Power
-
Max. power with electronic transfo.1200 W
-
Total power loss under IN12 W
Materials
-
Colourstone grey
Fluorescent bulbs control
-
Max. power fluo. duo lamp comp. series20 x 36 W
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for TXA206C
Module 6 sorties TXA206A, TXA206B, TXA206C, TXA206D
PDF1 MB -
ETS Base
Product-Database ETS for TXA206C
Logiciel d'application ETS du TXA206
VD2465 KB -
Application description
Application guides ETS / easy link for TXA206C
Description d'application TXA204-206-207-208_TXB202
PDF781 KB -
TX100 Description
Function descriptions TX100 for TXA206C
Description d'application TXA20Y
PDF728 KB
More documentation