Module 1 input + 1 output, 10A, IP55, KNX radio TRE400
EAN-Nr.
3250615989253
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs0
Functions
-
Functioneasy additional functions: +6 scenes ; Repeat function can be activated to increase the radio range ; reset function (to factory setting)
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentYes
Main electrical features
-
Type of supply voltageAC
Voltage
-
Operating voltage230 V AC
Dimensions
-
Height35 mm
-
Width85 mm
Reach distance
-
Max. transmission range30m in house / 100m free field
Materials
-
Surface appearancematt
Connection
-
Type of connectionwith screw-in lift terminals
Equipment
-
Number of channels1
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TRE400
PDF2 MB -
Product attachment
Product Attachment for TRE400
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MBProduct Attachment for TRE400
Notice de configuration quicklink pour produits radio
PDF5 MB -
ETS Base
Product-Database ETS for TRE400
Logiciel d'application ETS du TRE400
KNXPROD146 KB -
PEP document
Product environmental profile for TRE400
PDF306 KB -
RoHS report
Pollutant guidelines for TRE400
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TRE400
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation